HUBBELL CANADA
Image of MBL701-GGB2 NR MBL701-GGB2 NR - 70W HPS Fluorescent 120V 3/4" Wall Mount with Globe and Guard- Ex nR
Image of MBL701-GGB2 NR MBL701-GGB2 NR - 70W HPS Fluorescent 120V 3/4" Wall Mount with Globe and Guard- Ex nR
Discontinued

MBL701-GGB2 NR - 70W HPS Fluorescent 120V 3/4" Wall Mount with Globe and Guard- Ex nR

Brand: Killark

Catalog ID: MBL701-GGB2 NR

70W HPS Fluorescent 120V 3/4" Wall Mount with Globe and Guard- Ex nR

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

Catalog Number

MBL701-GGB2 NR

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Optic Type

Glass Globe - Fluted

Series

MB

UPC

783936044774

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Wattage

70 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2