HUBBELL CANADA
Image of PC110C5EL3 Patch Cord, Cat 5e, 110/110, Yellow, 3' Length
Image of PC110C5EL3 Patch Cord, Cat 5e, 110/110, Yellow, 3' Length
Discontinued

Patch Cord, Cat 5e, 110/110, Yellow, 3' Length

Brand: Hubbell Premise Wiring

Catalog ID: PC110C5EL3

Patch Cord, Cat 5e, 110/110, Yellow, 3' Length

  • Plug Housing Includes Built-In Polarization to Ensure Proper Mating Connection to Connecting Blocks
  • Angled Conductor Towers Separate Paired Conductors and makes Pair Splitting and Conductor Lacing Simple
  • Cable Ties Secure Cable to Cover for Easy Termination and Strain Relief
  • Clear Gray or Yellow Keeps Conductors Visible During and After Termination

Standard Product

Product details

General

Attenuation

.1dB

Boot Type

Polycarbonate

Catalog Number

PC110C5EL3

EU RoHS Indicator

Yes

Item Type

SPEEDGAIN 110 Connecting Block System

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Performance

Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -

Plug Type

110 Punch Down

Series

Cat 5E

Specifications

Material - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

UPC

662620835976

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#26-22 AWG

Certifications And Compliance

Industry Standard(s)

Exceeds TIA/EIA-568-C.2-1 Category 6 ConNECting Hardware SpecifICations

Logistics

Carton Quantity

20

Resources and downloads