Brand: TradeSelect
Catalog ID: A259024D
With two specification grade grey duplex receptacles prewired for one circuit, ceiling mounting device for top adjustment, non-slip base pad
Application
Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection
Catalog Number
A259024D
Finish Type
Painted Satin Grey
Knockouts
2
Material
Aluminum
Type
Service Pole
UPC
805035004135
Dimensions
2.08 in x 2.13 in x 108 in
Height
108 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified