HUBBELL CANADA
Image of 7120 THE SADDLE-BOX® Series ceiling box 4 in. Round Ceiling Fan and Fixture Box
Discontinued

THE SADDLE-BOX® Series ceiling box 4 in. Round Ceiling Fan and Fixture Box

Brand: Raco

Catalog ID: 7120

Collection name: THE SADDLE-BOX® Ceiling Box

THE SADDLE-BOX® ceiling box 4 in. Round Ceiling Fan and Fixture Box

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.
  • For use wherever fans (Cat. #7120, 7120-1, 7120VB only) or lighting canopies are to be installed.

General

Bracket Type

No Bracket

Cable Clamps

4

Catalog Number

7120

Ceiling Fan Rated

Yes

Color

Black

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling Fan;Light

Material

Polycarbonate

Series

SADDLE-BOX® Series

Size

4 in

Type

Box

UPC

050169071205

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.6 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

12.5 cu.in

Depth

2.625 in

Fixture Lbs.

210 lb

Height

3.895 in

Size

4 in

Weight

0.368 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

Description SPEC - Certification

Mexico 179,825.

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

20

Packaging Type

Box

Pallet Quantity

1400