Brand: Raco
Catalog ID: 701F
Catalog Number
701F
Color
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Paintable/Stainable
No
Type
Cable Protector Plate
UPC
050169947036
Dimensions
0.325 in x 2.124 in x 3.64 in
Height
3.64 in
Length
0.325 in
Weight
0.077 lb
Width
2.124 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
12800