HUBBELL CANADA
Image of 4600RAC 1-Gang, Universal Heavy Duty Cast Aluminum Covers 4-in-1
Image of 4600RAC 1-Gang, Universal Heavy Duty Cast Aluminum Covers 4-in-1
play
BELL: Heavy Duty Cast Flush Weatherproof Cover
Image of 4600RAC 1-Gang, Universal Heavy Duty Cast Aluminum Covers 4-in-1
+1
Image of 4600RAC 1-Gang, Universal Heavy Duty Cast Aluminum Covers 4-in-1

1-Gang, Universal Heavy Duty Cast Aluminum Covers 4-in-1

OR

Brand: Bell

Catalog ID: 4600RAC

1-Gang, Universal Heavy Duty Cast Aluminum Covers 4-in-1

  • Heavy Duty Cast Aluminum construction
  • Cobra Cam lock with 2 keys provided
  • 4-in1 configuration
  • Irradiation crosslinked polyethylene foam gasket
  • Mounting hardware included

Product details

General

Application

Flip

Catalog Number

4600RAC

Color

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Yes

Installation Type

Recessed

Material

Aluminum

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169500941

Waterproof

Yes

Dimensions

Length

7 in

Weight

2.425 lb

Width

1.75 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

720

Media

Videos

play
BELL: Heavy Duty Cast Flush Weatherproof Cover