HUBBELL CANADA
Image of ATS-00856 2.4/5 GHZ 2/3.5 DBI White Omni Long Neck Stubby Antenna with RPSMA Plug

2.4/5 GHZ 2/3.5 DBI White Omni Long Neck Stubby Antenna with RPSMA Plug

Brand: AccelTex Solutions

Catalog ID: ATS-00856

ATS-00856 (former catalog number ATS-IDSD-245-23-1RPSP-IC-L). The AccelTex Solutions dual band indoor long neck stubby duck antenna is a perfect compliment to any enterprise-class AP to achieve desired coverage in your indoor space. The antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz and attaches directly to any enterprise-class AP, including the Mist AP43. This highly versatile antenna is suitable for a broad range of indoor applications where a higher gain external antenna is not needed.

  • Dual band long neck stubby duck antenna optimized for 2.4 and 5 GHz Wi-Fi
  • Compatible with Mist AP43 and enterprise-class APs

General

Antenna Gain

2/3 dBi

Antenna Type

Omni

Application

Indoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

144°/95°

Catalog Number

ATS-00856

Compatibility

  • Arista C-230E
  • Aruba/HP AP-504
  • Aruba/HP AP-514
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco IW9165E
  • Mist AP32e
  • Mist AP43e

Indoor/Outdoor

Indoor

Installation Type

Direct Connect to Radio

Number of Leads

1

Polarization

Vertical

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435145

Dimensions

Height

0 in

Length

2.2 in

Width

0.8 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

≤2.0

Operational

Compatibility

  • Arista C-230E
  • Aruba/HP AP-504
  • Aruba/HP AP-514
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco IW9165E
  • Mist AP32e
  • Mist AP43e

Indoor/Outdoor

Indoor

Configuration

Antenna Type

Omni

Number of Leads

1