HUBBELL CANADA
3 in Aluminum, CMCXA Armored Cable Gland, Silver
Image of CMCXAF300 3 in Aluminum, CMCXA Armored Cable Gland, Silver
*Representative image
Image of CMCXAF300 3 in Aluminum, CMCXA Armored Cable Gland, Silver
Image of CMCXAF300 3 in Aluminum, CMCXA Armored Cable Gland, Silver
Discontinued

3 in Aluminum, CMCXA Armored Cable Gland, Silver

Brand: Killark

Catalog ID: CMCXAF300

3" Aluminum, CMCXA Armored Cable Gland, Outer Jacket Min-Max, (2.24" - 3.07")

  • Provides 360° armor grounding which is fully inspectable.
  • Grounding Device remains in contact with cable when disassembed for inspection.
  • Provides a barrier seal between the individual insulated cores within the cable and prevents entry of the products of an explosion into the cable.
  • Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath.
  • Provides an outer deluge seal to prevent moisture ingress to the cable armor and enclosure.

Provides 360º armor grounding which is fully inspectable. Grounding device remains in contact with cable when disassembed for inspection. Provides a barrier seal between the individual insulated cores within the cable and prevents entry of the products of

General

Application

Designed for use with jacketed interlocked and continuously welded/corrugated armor cable where it is necessary to provide a complete gas block/explosion proof seal to the cable, plus a NEMA 3, 4, 4X connection. Example: TEC or MC-HL type cable. Use outdo

Catalog Number

CMCXAF300

Color

Silver

Cord Range

(2.24" - 3.07")

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

CMCXA Series

Temperature Rating

-50°C to +60°C

Type

Cable Gland

UPC

783936030418

Dimensions

Gross Weight with Packaging

3.5

Hub Size

3"

Conductor Related

Cable Range

2.24 - 3.07 in

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Temperature Rating

-50°C to +60°C