HUBBELL CANADA
Image of 601G 3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears, Ground Screw Driven
Image of 601G 3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears, Ground Screw Driven

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears, Ground Screw Driven

Brand: Raco

Catalog ID: 601G

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears, Ground Screw Driven

  • 3 in. x 2 in., 3-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • L clamps provided for nonmetallic sheathed cable (NMSC)
  • Supplied with seven 1/2 in. knockouts
  • Includes plaster ears for "cut-in" or "old work" applications
  • Ground screw driven
  • 18 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

601G

Color

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169506011

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

18 cu.in

Depth

3.5 in

Height

4.219 in

Weight

0.778 lb

Width

2 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000

Resources and downloads