HUBBELL CANADA
Image of 72151K 4-11/16 In. Square Box, 1-1/2 In. Deep, 30 Cu. In., With Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (30-Pack), 72151K
Image of 72151K 4-11/16 In. Square Box, 1-1/2 In. Deep, 30 Cu. In., With Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (30-Pack), 72151K
play
3D View
Image of 72151K 4-11/16 In. Square Box, 1-1/2 In. Deep, 30 Cu. In., With Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (30-Pack), 72151K

4-11/16 In. Square Box, 1-1/2 In. Deep, 30 Cu. In., With Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (30-Pack), 72151K

Brand: TradeSelect

Catalog ID: 72151K

4-11/16 In. Square Box, 1-1/2 in. Deep, 30 Cu. In., with Raised Ground Screw, with Concentric, 1/2 & 3/4 in. KO (30-Pack)

Product details

General

Application

Boxes are installed in ceiling or wall junctions or stove & dryer receptacles. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

72151K

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

6 x 1/2 in, 2 x 3/4 in, 6 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x ½-3/4in Combination

Knockouts - Side

4 x 1/2in, 2 x 3/4in

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Size

4-11/16 in

Type

Square Box, Box

UPC

626463002285

Wiring System

Conduit

Dimensions

Actual Depth

1.5 in

Raised Ground

Yes

Weight

0.65 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Pallet Quantity

1260

Resources and downloads

Media

3D AR Model