HUBBELL CANADA
Image of 857 4-11/16 in. Square Cover, Exposed Work, 2-GFCI or 2-Decorator Devices
Image of 857 4-11/16 in. Square Cover, Exposed Work, 2-GFCI or 2-Decorator Devices

4-11/16 in. Square Cover, Exposed Work, 2-GFCI or 2-Decorator Devices

OR

Brand: Raco

Catalog ID: 857

4-11/16 in. Square Cover, Exposed Work, 2-GFCI or 2-Decorator Devices

Product details

General

Catalog Number

857

Color

EU RoHS Indicator

Contact Manufacturer

Material

857

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Type

Exposed Cover

UPC

050169008577

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.5 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.5 in

Weight

0.488 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

2880