HUBBELL CANADA
Image of 943 4-Gang Box, Welded, 2-1/2 in. Deep, Eight 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Eight 3/4 in. KO's

4-Gang Box, Welded, 2-1/2 in. Deep, Eight 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Eight 3/4 in. KO's

Brand: Raco

Catalog ID: 943

4-Gang Box, Welded, 2-1/2 in. Deep, Eight 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Eight 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 3/4" and 1" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #947 or #949.

Product details

General

Bracket Type

No Bracket

Catalog Number

943

EU RoHS Indicator

Yes

Knockouts

1/2 in;3/4 in;3/4-1 in Concentric

Material

Steel

Number of Gang(s)

4-Gang

Type

Box

UPC

050169009437

Wiring System

Conduit

Dimensions

Cubic Capacity

110 cu.in

Depth

2.5 in

Height

4.5 in

Weight

2.313 lb

Width

10.438 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Pallet Quantity

320