Brand: TradeSelect
Catalog ID: 53171ER
Flat sides provide excellent contact for locknuts, External ears are used to nail the ring to the wood form, Ears on inside of box are for fixtures, Waxed fixture ears prevent concrete from interfering with the threads, The top-cover is removable for before-pour work, Rugged metallic construction
Application
Concrete rings are used with poured deck (floor) in high-rise construction. These boxes are installed on wooden or steel concrete forms. After the forms are removed, the box is flush with the concrete.
Bracket Type
No Bracket
Catalog Number
53171ER
Color
Drawn or Welded
Drawn
Knockouts - End
4 x 1/2in, 2 x ½-3/4in Combination
Knockouts - Side
4 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
2-Gang
Plaster Ears
No
Size
4 in
Type
Extension Ring
UPC
626463021064
Wiring System
Conduit
Actual Depth
2.125 in
Knockouts - End
4 x 1/2in, 2 x ½-3/4in Combination
Knockouts - Side
4 x ½-3/4in Combination
Raised Ground
No
Size
4 in
Weight
0.6 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
2-Gang
Carton Quantity
40
Pallet Quantity
1400