Brand: TradeSelect
Catalog ID: 52171KSB
Self-tapping screws virtually eliminate stripping
Application
Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.
Bracket Setback
0.4375
Bracket Type
SB, Side Bracket
Catalog Number
52171KSB
Color
Drawn or Welded
Drawn
Gangable
No
Knockouts
6 x 1/2 in, 6 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
4 x 1/2in, 2 x ½-3/4in Combination
Knockouts - Side
2 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
2-Gang
Plaster Ears
No
Type
Square Box, Box
UPC
626463003336
Wiring System
Conduit
Actual Depth
2.125 in
Raised Ground
Yes
Weight
0.75 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
25
Pallet Quantity
1200