HUBBELL CANADA
Image of 52C5212 4 In. Square Cover, Raised Cover 1/2 In., 5.5 Cu. In., With Two Devices (50-Pack), 52C5212
Image of 52C5212 4 In. Square Cover, Raised Cover 1/2 In., 5.5 Cu. In., With Two Devices (50-Pack), 52C5212
play
3D View

4 In. Square Cover, Raised Cover 1/2 In., 5.5 Cu. In., With Two Devices (50-Pack), 52C5212

Brand: TradeSelect

Catalog ID: 52C5212

4 in. Square Cover, Raised Cover 1/2 in., 5.5 Cu. In., with Two Devices (50-Pack)

  • Angled mounting slots compensate up to 12 degrees for box misalignment

Product details

General

Application

Catalog Number

52C5212

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

2-Gang

Type

UPC

626463042168

Dimensions

Cubic Capacity

5.5 cu.in

Dimensions

0.5 in x 4 in x 4 in

Height

4 in

Length

0.5 in

Raised Height

0.5 in

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

6250

Resources and downloads

Media

3D AR Model