HUBBELL CANADA
4 In. Steel Stud Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Msb Metal Stud Bracket, For 2-3/8 And 3-5/8 In. Stud Size, 1/2 In. Ko, (25-Pack), 54151MSBA
Image of 54151MSBA 4 In. Steel Stud Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Msb Metal Stud Bracket, For 2-3/8 And 3-5/8 In. Stud Size, 1/2 In. Ko, (25-Pack), 54151MSBA
Image of 54151MSBA 4 In. Steel Stud Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Msb Metal Stud Bracket, For 2-3/8 And 3-5/8 In. Stud Size, 1/2 In. Ko, (25-Pack), 54151MSBA
play
3D View
Image of 54151MSBA 4 In. Steel Stud Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Msb Metal Stud Bracket, For 2-3/8 And 3-5/8 In. Stud Size, 1/2 In. Ko, (25-Pack), 54151MSBA

4 In. Steel Stud Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Msb Metal Stud Bracket, For 2-3/8 And 3-5/8 In. Stud Size, 1/2 In. Ko, (25-Pack), 54151MSBA

Brand: TradeSelect

Catalog ID: 54151MSBA

4 In. Steel Stud Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with MSB Metal Stud Bracket, for 2-3/8 and 3-5/8 in. Stud Size, 1/2 in. KO, Cable Pryouts Ends, Raised Ground Screw, AC90 (25-Pack)

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Catalog Number

54151MSBA

Color

Drawn or Welded

Welded

Ends Cable

8

Gangable

No

Knockouts

1 x 1/2 in

Knockouts - Bottom

1 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Octagonal Box, Box

UPC

626463043455

Wiring System

Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

1.5 in

Knockouts - Bottom

1 x 1/2in

Raised Ground

Yes

Weight

0.52 lb

Conductor Related

Cable Entry

AC clamp

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Gangable

No

Knockouts

1 x 1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

875