Brand: TradeSelect
Catalog ID: 54151MSB
Combination screw heads provide for faster installation, Self-tapping screws virtually eliminate stripping
Application
Steel stud boxes are used in Commercial, Residential and Industrial construction.
Bracket Setback
0.4375
Bracket Type
MSB, for Steel Stud
Catalog Number
54151MSB
Color
Drawn or Welded
Welded
Gangable
No
Knockouts
2 x 1/2 in, 4 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
2 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Octagonal Box, Box
UPC
626463001998
Wiring System
Non-Metallic Sheathed (NMD) 14/2 8/3
Actual Depth
1.5 in
Raised Ground
Yes
Weight
0.5 lb
Cable Entry
NMD Clamp
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
25
Pallet Quantity
875