HUBBELL CANADA
4-POINT 6T Dieless Latch Head Battery Crimper, Guides, Hard Case, No Batt/Chgr
Image of PAT81K2U0002 4-POINT 6T Dieless Latch Head Battery Crimper, Guides, Hard Case, No Batt/Chgr

4-POINT 6T Dieless Latch Head Battery Crimper, Guides, Hard Case, No Batt/Chgr

Brand: Burndy

Catalog ID: PAT81K2U0002

PATRIOT® 4-POINT® Series, 6-Ton Dieless Latch Head Battery Crimper, Guides, Hard Case, No Batteries, No Charger

The PATRIOT® 4-POINT® PAT81K2 Series of dieless battery crimping tools offer improved ergonomics, increased reliability, and the same trusted connection. Patented connector guides provide a more consistent and reliable process, ensuring connector alignment during crimping of smaller connectors.

  • Dieless System with range taking capabilities
  • 360° head rotation
  • Unique crimping guides for improved reliability and ease of use
  • Mechanical ram release (no battery consumption)
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT81K2U0002

Container Type

Hard Case

Die Type

Dieless

Power Source

No Charger

Series

PATRIOT® 4-POINT® Series

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT® 4-POINT®

Type

Crimper

UPC

621945645370

Dimensions

Dimensions

15.2 in x 3.25 in x 14.93 in

Height

14.93 in

Length

15.2 in

Weight

11.05 lb

Width

3.25 in

Conductor Related

Crimping Ranges

Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil

Operational

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

No Charger

Logistics

Package Contents

Crimper, Lanyard, Hard Case