HUBBELL CANADA
Image of 50HGSN 50HGSN, 1/2" Hex Nut, Galvanized Steel
Image of 50HGSN 50HGSN, 1/2" Hex Nut, Galvanized Steel

50HGSN, 1/2" Hex Nut, Galvanized Steel

Brand: Burndy

Catalog ID: 50HGSN

1/2 Galvanized Steel Hex Nut.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

50HGSN

Material

GALVANIZED STEEL

UPC

781810000229

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No