Brand: Bryant
Catalog ID: 5762
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5762
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Traditional Duplex
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Series
Heavy Duty
Style
Finder Groove Face
Type
Duplex Receptacle
UPC
781786664401
Dimensions
3.28 in x 1.38 in x 0.86 in
Display Size
Standard Sized Product
Height
0.86 in
Length
3.28 in
Weight
0.2 lb
Width
1.38 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
277 V
Voltage Rating Description
277 V
Wattage
4155
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Nema Rating
7-15R
Carton Quantity
10