Brand: Burndy
Catalog ID: Y4PC834
Dieless installation system,UL Listed and CSA Certified with range taking capabilities, C-shaped head design For easily removing tool from continuous run conductors, Handle Trigger release
Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices, HYPLUG™
Catalog Number
Y4PC834
Crimp Force Capacity
6 ton
Die Type
Dieless
EU RoHS Indicator
Yes
Tool Type
Self-Contained Hydraulic Crimper
Trade Name
4-POINT®
Type
Crimper
UPC
781810456576
UPC 14 Digit GTIN
00781810456576
Dimensions
25.6 in x 2.5 in x 7.7 in
Height
7.7 in
Length
25.6 in
Weight
11.85 lb
Width
2.5 in
Crimping Ranges
Copper Terminals: #8-1000 kcmil
Copper Splices: #8-500 kcmil
Copper Flex Terminals: #8-777.7 Flex
Copper Flex Splices: #8-500 kcmil
Aluminum Terminals: #8-750 kcmil
Aluminum Splices: #8-350 kcmil*
*1.06" barrel diameter maximum for aluminum splices due to jaw opening
Aluminum HYPLUG™: #8-750 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
6 ton
Package Contents
Tool, Plastic Case