HUBBELL CANADA
Image of CFB8JBC1 8-Gang CFB8FC1 Rectangular Series Box, Blank Cover, Aluminum Finish

8-Gang CFB8FC1 Rectangular Series Box, Blank Cover, Aluminum Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB8JBC1

Concrete Floorboxes, Recessed, 8-Gang CFB8FC1 Rectangular Series Box, Blank Cover, Aluminum Finish

  • CFB8FC1 Concrete Floorbox Cover
  • Blank Box Cover
  • For Carpeted Floors

20,000 Pound Cover Load

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete; Specialty

Catalog Number

CFB8JBC1

Color

Construction

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Size

8-Gang

Specifications

  • Maximum Load - 40,000 lb
  • Recommended Loading - 20,000 lb

Type

Recessed Floor Box Cover

UPC

783585222400

Dimensions

Dimensions

14.83 in x 12.57 in x 0.88 in

Height

0.88 in

Length

14.83 in

Size

8-Gang

Width

12.57 in

Conductor Related

Cable Entry

Blank Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Mounts to Box