Brand: TradeSelect
Catalog ID: A2520024D
Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with duplex receptacle
Application
Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection
Catalog Number
A2520024D
Finish Type
Painted Satin Grey
Knockouts
2
Material
Aluminum
Type
Service Pole
UPC
805035003374
Dimensions
2.08 in x 2.13 in x 240 in
Height
240 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified