Brand: TradeSelect
Catalog ID: A259620
Communications only service pole, Includes trim ring for ceiling tile and non-slip base pad
Application
Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection
Catalog Number
A259620
Finish Type
Painted Satin Grey
Knockouts
2
Material
Aluminum
Type
Service Pole
UPC
805035004531
Dimensions
2.08 in x 2.13 in x 108.6 in
Height
108.6 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified