Brand: AccelTex Solutions
Catalog ID: ATS-03521
Application
Indoor
Catalog Number
ATS-03521
Color
White
Compatibility
Material
Steel Frame with ABS Cover
UPC
662620441627
Dimensions
9.8 in x 7.4 in x 5.3 in
Height
5.3 in
Length
9.8 in
Weight
2.9 lb
Width
7.4 in