HUBBELL CANADA
Image of ATS-02701 Aruba AP Suspended Ceiling Tile Enclosure Mount (655 Style)

Aruba AP Suspended Ceiling Tile Enclosure Mount (655 Style)

Brand: AccelTex Solutions

Catalog ID: ATS-02701

ATS-02701 (former catalog number ATS-CT-ARUBA6-2X2). The AccelTex Solutions Aruba AP suspended ceiling tile enclosure mount secures and protects an Aruba 655 AP within a ceiling tile grid. This enclosure mount fits in a standard 2x2 suspended ceiling tile grid opening and is the most convenient and secure method for AP mounting in a suspended ceiling environment.

  • Secures and protects Aruba 655 APs in suspended ceiling tile grids
  • Fits standard 2x2 ceiling tile grid openings for convenient installations

General

Application

Indoor Wi-Fi

Catalog Number

ATS-02701

Color

White

Compatibility

Aruba/HP AP-655

Enclosure Style

Suspended Ceiling (Includes tabs for securing to building structure)

Indoor/Outdoor

Indoor

Installation Type

Suspended Ceiling Grid;Integrated Mounting Plate using supplied Ceiling Tile Clip that Ships with AP

Lock Type

Key Lock

Material

Aluminum

Technology

802.11ax

UPC

662620438115

Dimensions

Dimensions

23.75 in x 23.75 in x 1.5 in

Height

1.5 in

Length

23.75 in

Width

23.75 in

Operational

Compatibility

Aruba/HP AP-655

Indoor/Outdoor

Indoor