HUBBELL CANADA
Image of HW-WM6036A Back Panel Control Series 57X33 Aluminum
* Representative image
Image of HW-WM6036A Back Panel Control Series 57X33 Aluminum

Back Panel Control Series 57X33 Aluminum

Brand: Wiegmann

Catalog ID: HW-WM6036A

Back Panel Control Series 57X33 Aluminum

Aluminum back panel for the Control Series line of enclosures.

  • Aluminum back panel for the Control Series line of enclosures.

Product details

General

Catalog Number

HW-WM6036A

EU RoHS Indicator

No

Material

Aluminum

Series

Control

Type

Back Panel

UPC

786725858507

Dimensions

Height

57 in

Weight

23 lb

Width

33 in

Certifications And Compliance

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1