SOLUTIONS THAT HELP YOU SUCCEEDHubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: TradeSelect
Catalog ID: 1050
Boxes can be located anywhere along length of the bar
Application
Bar Hangers for Octagonal & Square Box, 18 in. with 1/2 Offset, 50 lbs Load Capacity
Catalog Number
1050
Color
Item Type
4D
Material
Steel
Type
Bar Hanger
UPC
626463003053
Weight
0.23 lb
Certified Listed
CSA