HUBBELL CANADA
BBB14410C, Bare Copper Busbar, 10" Long, 4" Wide, 22 Holes
Image of BBB14410C BBB14410C, Bare Copper Busbar, 10" Long, 4" Wide, 22 Holes

BBB14410C, Bare Copper Busbar, 10" Long, 4" Wide, 22 Holes

Brand: Burndy

Catalog ID: BBB14410C

Cu Bus Bar, 22 Holes, 10 in L, 4 in W, 1/4 in T,Can be used as a common ground point and power applications as well.

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

General

Application

For Used As A Common Ground Point And Power Applications

Catalog Number

BBB14410C

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

22

Sub Brand

BUS BAR

Type

BBB

UPC

781810489338

UPC 14 Digit GTIN

00781810489338

Dimensions

Dimension - Bar Length inch

10 in

Dimension - Bar Length mm

254 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

22

Logistics

Carton Quantity

1

Pallet Quantity

90