HUBBELL CANADA
Image of BC250 Beam Clamp 2.5 In. Tap Hole 0.5 In. 13, BC250
Image of BC250 Beam Clamp 2.5 In. Tap Hole 0.5 In. 13, BC250

Beam Clamp 2.5 In. Tap Hole 0.5 In. 13, BC250

Brand: TradeSelect

Catalog ID: BC250

BEAM CLAMP 2.5 IN TAP HOLE 0.5IN 13

Trade size: 2-1/2" (63), Case Quantity: 25

Product details

General

Application

Use for hanging threaded rod

Catalog Number

BC250

Material

Iron

Type

Beam Clamp

UPC

626463036617

Certifications And Compliance

Industry Standard(s)

CSA Certified

Resources and downloads