HUBBELL CANADA
Image of BITO750FX BITO750FX, Aluminum Multi-tap, Opposite Side Entry, #2 AWG-750 kcmil, 2 Port
Image of BITO750FX BITO750FX, Aluminum Multi-tap, Opposite Side Entry, #2 AWG-750 kcmil, 2 Port

BITO750FX, Aluminum Multi-tap, Opposite Side Entry, #2 AWG-750 kcmil, 2 Port

Brand: Burndy

Catalog ID: BITO750FX

Aluminum UNITAP, Tap - Opposite Side Entry, #2 AWG-750 Kcmil, 2 PORT

Product details

General

Catalog Number

BITO750FX

Hex Key

3/8 in

Insulation

Y

Material

Aluminum

Number Of Ports

2

Plated

Y

Plating Type

Tin Plated

Temperature Rating

135°C

Trade Name

UNITAP™

UPC

621945440692

UPC 14 Digit GTIN

00621945440692

Dimensions

Dimension - Height inch

3.00 in

Dimension - Height mm

76.00 mm

Dimension - L Length Overall mm

73.15 mm

Dimension - Length Overall inch

2.88 in

Dimension - Width inch

2.75 in

Dimension - Width mm

69.85 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

2 str. - 750 kcmil

Conductor - Copper DLO Size Range

2 str. - 535 kcmil

Conductor - Copper Flex G Size Range

2 str. - 535 kcmil

Conductor - Copper Flex H Size Range

2 str. - 535 kcmil

Conductor - Copper Flex I Size Range

2 str. - 535 kcmil

Conductor - Copper Flex K Size Range

2 str. - 535 kcmil

Conductor - Copper Str Size Range

2 str. - 750 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Certification - CSA Approved

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM