HUBBELL CANADA
Image of LRW Bracket For Use With 2" X 3" Device Boxes With Plaster Ears (50-Pack), LRW
Discontinued

Bracket For Use With 2" X 3" Device Boxes With Plaster Ears (50-Pack), LRW

Brand: TradeSelect

Catalog ID: LRW

Bracket for use with 2" x 3" device boxes with plaster ears (50-Pack)

Quickly attaches box through finished drywall, Easy to install

General

Application

Bracket for use with 2po. x 3po. device boxes with plaster ears

Bracket Type

No Bracket

Catalog Number

LRW

Color

Material

Steel

Type

Accessories

UPC

626463002599

Dimensions

Actual Depth

2.7 in

Raised Ground

No

Weight

0.14 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

50

Pallet Quantity

9450