HUBBELL CANADA
Image of BUIG5 BUIG5 - 1-1/2" Iron Insulated Ground Bushing
* Representative image
Image of BUIG5 BUIG5 - 1-1/2" Iron Insulated Ground Bushing

BUIG5 - 1-1/2" Iron Insulated Ground Bushing

Brand: Killark

Catalog ID: BUIG5

1-1/2" Iron Insulated Ground Bushing

Malleable iron insulated grounding bushings come in variety of sizes for use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing. The Lay-in lug style provides easy means of inserting a ground wire, with insuliner temperature at 150 degrees C.

Product details

General

Application

For use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.

Catalog Number

BUIG5

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc

Series

BUIG

Type

Insulated Grounding Bushing

UPC

783936110912

Dimensions

Dimensions

2.6 in x 1.7 in x 0.75 in

Gross Weight with Packaging

0.25

Height

0.75 in

Hub Size

1-1/2"

Length

2.6 in

Weight

0.25 lb

Width

1.7 in

Logistics

Carton Quantity

10