HUBBELL CANADA
Image of PR24 Cabinet Components, Power Strip, Vertical, 24 Outlets, 30/24A-250V, IEC320C-13, NEMA L6-30P, 1 Circuit
Image of PR24 Cabinet Components, Power Strip, Vertical, 24 Outlets, 30/24A-250V, IEC320C-13, NEMA L6-30P, 1 Circuit
Discontinued

Cabinet Components, Power Strip, Vertical, 24 Outlets, 30/24A-250V, IEC320C-13, NEMA L6-30P, 1 Circuit

Brand: Hubbell Premise Wiring

Catalog ID: PR24

Cabinet Components, Power Strip, Vertical, 24 Outlets, 30/24A-250V, IEC320C-13, NEMA L6-30P, 1 Circuit

Product details

General

Catalog Number

PR24

Item Type

Vertical Power Strip

Material

Steel, Cold Rolled

Material - Mounting Hardware

Brackets Included

Number Of Outlets

24

Receptacle Type

IEC 320C-13

UPC

662620854861

Electrical Ratings

Amperage Rating

30/24 A

Current / Amperage Rating

30/24 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Resources and downloads