Brand: Hubbell Premise Wiring
Catalog ID: C5ERPW
UTP
Application
Cable Rating
Riser
Catalog Number
C5ERPW
Color
White
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE
EU RoHS Indicator
No
Item Type
SPEEDGAIN Category 5e UTP Cable
Material - Jacket
Low Smoke PVC
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Type
UPC
662620201030
Impedance
100
Conductor Size
#24 AWG
Conductor Type
Solid Bare Copper
Nema Color
White
Pairs Or Conductor
4-Pair
Carton Quantity
1000