HUBBELL CANADA
Image of HCTSP25PK12 Cable Trak Separators, for HCT25 Series track
Image of HCTSP25PK12 Cable Trak Separators, for HCT25 Series track

Cable Trak Separators, for HCT25 Series track

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HCTSP25PK12

Cable Trak Separators, for HCT25 Series Track

The design of CableTrak carriers provides easy access to components during installation and repair. The track’s flip top designallows the installer to lay cable and hose components directly into the track instead of pulling them through the length of the track. Hubbell CableTrak carriers can be ordered as assembled kits with brackets or by the foot without brackets. The final length of the track is easily customized by adding or removing sections of track or individual links with a flat head screwdriver.

  • for HCT25 Series track

Product details

General

Application

Cable and Hose Carrier

Catalog Number

HCTSP25PK12

Color

EU RoHS Indicator

No

Item Type

CableTrak Separator- 25mm

Material

Metallic

Performance

  • Environmental - Maximum Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).

Specifications

  • Applications - Machine tool, robotic automation, material handling
  • Material - Fiberglass reinforced nylon

UPC

783585022116

Dimensions

Display Size

Standard Sized

Electrical Ratings

Connectivity

Snap Together Sections

Logistics

Carton Quantity

10