HUBBELL CANADA
Image of CH8C CH8C, Cable Tie Hanger

CH8C, Cable Tie Hanger

Brand: Burndy

Catalog ID: CH8C

Nylon Cable Hanger.

  • Cable hangers provide a contact area range of 1/2" to 3/8" in width
  • All contact edges have a full radius for product protection
  • Sizes clearly marked on each clamp

Product details

General

Catalog Number

CH8C

Color

Natural

Material

NYLON 6/6

Mounting Method

Screw

Trade Name

UNIRAP™

UPC

781810336311

UPC 14 Digit GTIN

00781810336311

Dimensions

Dimension - Bundle Diameter Max inch

.54

Dimension - Width inch

0.48

Dimension - Width mm

12 mm

Certifications And Compliance

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Packaging Type

Bag