HUBBELL CANADA
Image of CMCXAC2125 CMCXAC2125
Discontinued

CMCXAC2125

Brand: Killark

Catalog ID: CMCXAC2125

1-1/4" Aluminum, CMCXA Armored Cable Gland, Outer Jacket Min-Max, (1.10" - 1.61")

  • Provides 360° armor grounding which is fully inspectable.
  • Grounding Device remains in contact with cable when disassembed for inspection.
  • Provides a barrier seal between the individual insulated cores within the cable and prevents entry of the products of an explosion into the cable.
  • Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath.
  • Provides an outer deluge seal to prevent moisture ingress to the cable armor and enclosure.

Provides 360º armor grounding which is fully inspectable. Grounding device remains in contact with cable when disassembed for inspection. Provides a barrier seal between the individual insulated cores within the cable and prevents entry of the products of