HUBBELL CANADA
Image of YA472N YA472N, Compression Terminal, 1750 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
Image of YA472N YA472N, Compression Terminal, 1750 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
play
Discontinued

YA472N, Compression Terminal, 1750 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YA472N

1750 kcmil CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Gray Color Code, 33 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA472N

Color Code

Gray

Connector Type

LONG BARREL

Die Index

33

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin plated

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810052686

UPC 14 Digit GTIN

00781810052686

Dimensions

Dimension - B Length inch

3.44 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

200 mm

Dimension - Length Overall inch

7.89 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.98 in

Dimension - Pad Width inch

2.90 in

Dimension - Strip Length inch

3-1/2

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

1750 KCMIL

Conductor - Copper Str Size Range

1750 kcmil

Conductor - Material

COPPER

Conductor Size

1750 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

5

Pallet Quantity

750

Media

Videos

play
HYDENT Compression Terminal Overview Video