HUBBELL CANADA
Image of 02212012 Conduit Riser Grips, 1.00-1.24", 2", Ring Type, Double Weave, Split Mesh, Lace Closing

Conduit Riser Grips, 1.00-1.24", 2", Ring Type, Double Weave, Split Mesh, Lace Closing

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02212012

Conduit Riser Grips, 1.00-1.24", 2", Ring Type, Double Weave, Split Mesh, Lace Closing

Conduit Riser Grips - Double Weave, Split Mesh, Lace Closing - Kellems® Conduit Riser Support Grips will support cable runs in vertical or sloping standard rigid conduit. The grip is fastened to a support ring which seats on the rim of the conduit. The entire grip is supported by the conduit itself and no other hardware is required. The rings will fit schedule 40 rigid PVC conduit and standard electrical rigid metal conduit only. For permanent support when cable end is not available. Recommended safety factor is ten for catalog listed support grips.

  • Suitable for standard rigid metal conduit and schedule 40 rigid PVC conduit only
  • Pemanently fastened to support ring
  • For permanent support when cable end is available to be installed through the grip

Split Mesh-Lace Closing

General

Application

Approx Breaking Strength

1,930 lbs

Catalog Number

02212012

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Series

Conduit Riser

Specifications

  • -
  • Lace - Tin-coated bronze
  • Ring - Bronze
  • Strand - Tin-coated bronze
  • Tab - Copper
  • Tag - Mylar

Style

Split Mesh, Lace Closing, Double Weave

Type

UPC

783585306292

Dimensions

Conduit Trade Size

2 in

Conductor Related

Cable Diameter Range

1 in- 1.24 in

Cable Size

1.00"-1.24" (2.54-3.15)

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

1,930 lbs