HUBBELL CANADA
Image of LTM300 Conn Liq Tight Mi 3.00 In., LTM300
Image of LTM300 Conn Liq Tight Mi 3.00 In., LTM300

Conn Liq Tight Mi 3.00 In., LTM300

Brand: TradeSelect

Catalog ID: LTM300

CONN LIQ TIGHT MI 3.00IN

Trade size: 3" (78), Case Quantity: 1

Product details

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTM300

Material

Iron, Malleable

Type

Straight Liquid Tight Connector

UPC

626463036884

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Pallet Quantity

640

Resources and downloads