Brand: Hubbell Premise Wiring
Catalog ID: C6RREY
Application
Riser
Cable Rating
Riser
Catalog Number
C6RREY
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE, Limited 10GbE
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 UTP Cable
Material - Jacket
PVC
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Type
Link
UPC
662620290843
Capacitance
5.6 nF/100 Meters @ 1 kHz
Impedance
100
Conductor Size
#23 AWG
Conductor Type
Solid Bare Copper
Nema Color
Yellow
Pairs Or Conductor
4-Pair
Carton Quantity
1000