HUBBELL CANADA
Image of PC6AB05 Cat6A Shielded Ethernet Cable, 5’ Patch Cord, 10GHz, Blue
Image of PC6AB05 Cat6A Shielded Ethernet Cable, 5’ Patch Cord, 10GHz, Blue

Cat6A Shielded Ethernet Cable, 5’ Patch Cord, 10GHz, Blue

Brand: Hubbell Premise Wiring

Catalog ID: PC6AB05

5 ft. Blue Patch Cord, High-Performance Category 6A Shielded Ethernet Cable

Boost your network’s performance with our high-quality Category 6A Shielded Ethernet Cable. Ideal for data centers and office networks, this 5-foot blue patch cord surpasses 10GbE standards, supporting up to 10 Gbps and 500 MHz frequencies. It also handles 150% more power than standard PoE levels, ensuring robust and efficient connectivity. The Cat6A cable is equipped with a flame-retardant PVC jacket and Rj45 connectors.

  • Engineered for 10GbE Application Assurance
  • Delivering Maximum Bandwidth Beyond 625MHz
  • Experience Component Compliant ANEXT Performance
  • Qualified to 150% of 802.3bt PoE Current Level

With FTP (Foiled Twisted Pair) technology, it reduces electromagnetic interference, maintaining superior signal quality in environments with numerous electronic devices. Invest in our Cat6A Shielded Ethernet Cable for a scalable, future-proof solution that ensures peak network performance.

Product details

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

PC6AB05

Color

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Ascent Shielded Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Specifications

  • Conductor - 26AWG FTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Flame-Retardant PVC-CM Rated
  • Plug Body - Polycarbonate UL 94V-0
  • Plug Boot - PVC

Temperature Rating

Per TIA

Type

Shielded

UPC

662620204000

Dimensions

Length

5 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Logistics

Carton Quantity

150