HUBBELL CANADA
Image of ECFUF-321 ECFUF-321 - 1" Flexible Coupling with 21" Bend Length, Bronze

ECFUF-321 - 1" Flexible Coupling with 21" Bend Length, Bronze

Brand: Killark

Catalog ID: ECFUF-321

1" Flexible Coupling with 21" Bend Length, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Provided with one zinc plated steel nipple and one zinc plated steel female union
  • Special lengths available – consult factory

Killark’s harsh and hazardous ECFUF series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple, one female union and is made with a braided bronze finish.

General

Application

Catalog Number

ECFUF-321

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Bronze

Series

ECFUF

Type

UPC

783936105833

Dimensions

Gross Weight with Packaging

6

Hub Size

1"

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514