HUBBELL CANADA
Image of PC0608HG0009 Cover, Polymer Concrete, Tier 15, 6"x8", Gaskets
* Representative image
Image of PC0608HG0009 Cover, Polymer Concrete, Tier 15, 6"x8", Gaskets

Cover, Polymer Concrete, Tier 15, 6"x8", Gaskets

Brand: QUAZITE

Catalog ID: PC0608HG0009

Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Product details

General

Catalog Number

PC0608HG0009

EU RoHS Indicator

No

Insulated?

No

Load Rating (ANSI Tier)

T15

Logo Code

009

Logo Included?

Yes

Logo Text

Blank

Material

Polymer Concrete

UPC

662037117726

Weight Load Rating

15,000/22,500 lb

Dimensions

Dimensions

8 in x 6 in x 1 in

Height

1 in

Length

8 in

Weight

4 lb

Width

6 in