HUBBELL CANADA
Image of CTSS900700304L CTSS900700304L, 304 Stainless Steel Cable Tie, 900 Lb Tensile, 27.56" Long

CTSS900700304L, 304 Stainless Steel Cable Tie, 900 Lb Tensile, 27.56" Long

Brand: Burndy

Catalog ID: CTSS900700304L

Uncoated stainless steel cable ties 304 grade, Tensile strength: 920 Lb, 27.56" L, 0.62" W, 7.09" Bundle Dia.

  • Smooth, rounded edges help ensure safe, efficient handling
  • Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
  • Flame retardant and non-toxic for applications where safety from fire is critical

Product details

General

Catalog Number

CTSS900700304L

Connector Type

UNCOATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Rating - Minimum Tensile Strength lbs

920

Trade Name

UNIRAP™

UPC

781810651629

UPC 14 Digit GTIN

00781810651629

Dimensions

Dimension - Bundle Diameter Max inch

7.09

Dimension - L Length Overall mm

700 mm

Dimension - Length Overall inch

27.56 in

Dimension - Width inch

0.62 in

Dimension - Width mm

15.9 mm

Certifications And Compliance

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500