HUBBELL CANADA
Image of DBF55334 DBF55334 - DBF Series - Steel 55 Watt Fluorescent Light Fixture (Four Lamps Not Included) - 347-480V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF55334 - DBF Series - Steel 55 Watt Fluorescent Light Fixture (Four Lamps Not Included) - 347-480V At 50/60Hz - Hub Size 3/4 Inch

Brand: Killark

Catalog ID: DBF55334

DBF Series - Steel 55 Watt Fluorescent Light Fixture (Four Lamps Not Included) - 347-480V At 50/60Hz - Hub Size 3/4 Inch

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure. Lens frame assembly has silicon rubber gasketing and heat tempered glass lens. Electrostatically applied polyester finish.