HUBBELL CANADA
Image of KP2162AL Device Plates and Accessories, KP Plate, 2 Jacks, Almond
Image of KP2162AL Device Plates and Accessories, KP Plate, 2 Jacks, Almond

Device Plates and Accessories, KP Plate, 2 Jacks, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP2162AL

KP Faceplate 2 Jack

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Product details

General

Catalog Number

KP2162AL

Color

Construction

Molded

Cover Type

Specific to Non-Metallic Raceway

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Material

Non-Metallic

Number of Gang(s)

1-Gang

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 2 Keystone Openings

Style

Jack Openings(2)

Type

Cover Plates

UPC

783585339894

Dimensions

Width

2.3 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

10