HUBBELL CANADA
Image of EBF261 SU110 EBF261 SU110
Discontinued

EBF261 SU110

Brand: Killark

Catalog ID: EBF261 SU110

EB Series - Aluminum 26 Watt Compact Fluorescent Light Fixture (without Lamps)- 120VAC At 60Hz

General

Catalog Number

EBF261 SU110

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

UPC

783936027173

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2