HUBBELL CANADA
Image of EBSEL1030X3 EBSEL1030X3 - EBS 10W/30V DC EL 1" Ceiling
Image of EBSEL1030X3 EBSEL1030X3 - EBS 10W/30V DC EL 1" Ceiling
Discontinued

EBSEL1030X3 - EBS 10W/30V DC EL 1" Ceiling

Brand: Killark

Catalog ID: EBSEL1030X3

EBS 10W/30V DC EL 1" Ceiling

The EBS Series Explosion Proof LED Emergency Battery Backup System is designed for egress or anti-panic applications. This fixture is made with a cast copper-free aluminum housing and fixture heads that are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.

Product details

General

Catalog Number

EBSEL1030X3

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1081

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Globe - Clear

Series

EBS

UPC

783936083261

Dimensions

Hub Size

1"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

108.1

Voltage Rating

120-277 VAC

Wattage

10 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2